26041 MCU1 - Exploring the Performance of the Microchip's 32-bit Digital Signal Controllers (August 2026)

Exploring the Performance of the Microchip's 32-bit Digital Signal Controllers

rate limit

Code not recognized.

About this course

Are you curious about what sets Microchip’s dsPIC33A 32-Bit Digital Signal Controllers apart from a general purpose MCU? Microchip's dsPIC33A processors are powerful digital signal controllers with advanced integrated analog and are ideal for real time control and advanced sensing applications. In this class you will explore key details about the architecture of the dsPIC33A including its 32-bit DSC core / DSP capabilities, communication buses, clocking systems, and interrupts. The class will also provide an overview of some of the advanced peripherals including the 40 MSPS ADC, double precision hardware floating point unit, and high resolution PWM. You will learn the details necessary to get started writing code and developing an application using the dsPIC33A through instructor-led and hands-on labs.

  • Objective 1:Explain the capabilities that set Microchip’s dsPIC33A 32-Bit Digital Signal Controllers apart from a general purpose MCU.
  • Objective 2:Participants will be able to analyze and explain the dsPIC33A system architecture, clock system, interrupts, and peripheral access.
  • Objective 3:Participants will be able to develop code and applications for the dsPIC33A that access and controls the peripherals.
  •  
Prerequisites:

Prior experience with embedded systems development and basic understanding of microcontroller architecture is beneficial

Curriculum80 min

  • Class Overview
  • Syllabus & Downloads
  • Introduction 3 min
  • CPU Architecture 7 min
  • Proogrammers Model 2 min
  • Bus Matrix 2 min
  • Oscillator Module 6 min
  • Interrupt Controller 6 min
  • LAB1a: Creating a Measurement System 6 min
  • 12-bit 40 Msps ADC 11 min
  • Direct Memory Access Controller 6 min
  • LAB1b: Creating a Measurement System 5 min
  • DSP Engine and Library 6 min
  • LAB2a: Vector Add 7 min
  • LAB2b: 512-point FFT 5 min
  • LAB2c: FIR Filters on a Multi-Frequency Signal 6 min
  • Summary 2 min
  • Complete Recording
  • 26041 MCU1 (80 min)
  • Feedback and Discussion
  • Get in contact with the presentation team
  • We need your feedback

About this course

Are you curious about what sets Microchip’s dsPIC33A 32-Bit Digital Signal Controllers apart from a general purpose MCU? Microchip's dsPIC33A processors are powerful digital signal controllers with advanced integrated analog and are ideal for real time control and advanced sensing applications. In this class you will explore key details about the architecture of the dsPIC33A including its 32-bit DSC core / DSP capabilities, communication buses, clocking systems, and interrupts. The class will also provide an overview of some of the advanced peripherals including the 40 MSPS ADC, double precision hardware floating point unit, and high resolution PWM. You will learn the details necessary to get started writing code and developing an application using the dsPIC33A through instructor-led and hands-on labs.

  • Objective 1:Explain the capabilities that set Microchip’s dsPIC33A 32-Bit Digital Signal Controllers apart from a general purpose MCU.
  • Objective 2:Participants will be able to analyze and explain the dsPIC33A system architecture, clock system, interrupts, and peripheral access.
  • Objective 3:Participants will be able to develop code and applications for the dsPIC33A that access and controls the peripherals.
  •  
Prerequisites:

Prior experience with embedded systems development and basic understanding of microcontroller architecture is beneficial

Curriculum80 min

  • Class Overview
  • Syllabus & Downloads
  • Introduction 3 min
  • CPU Architecture 7 min
  • Proogrammers Model 2 min
  • Bus Matrix 2 min
  • Oscillator Module 6 min
  • Interrupt Controller 6 min
  • LAB1a: Creating a Measurement System 6 min
  • 12-bit 40 Msps ADC 11 min
  • Direct Memory Access Controller 6 min
  • LAB1b: Creating a Measurement System 5 min
  • DSP Engine and Library 6 min
  • LAB2a: Vector Add 7 min
  • LAB2b: 512-point FFT 5 min
  • LAB2c: FIR Filters on a Multi-Frequency Signal 6 min
  • Summary 2 min
  • Complete Recording
  • 26041 MCU1 (80 min)
  • Feedback and Discussion
  • Get in contact with the presentation team
  • We need your feedback