26042 MCU2 - Breaking the Barrier: Designing with Microchip’s Hybrid (Crossover) MPUs Made Easy (August 2026)

Breaking the Barrier: Designing with Microchip’s Hybrid (Crossover) MPUs Made Easy

rate limit

Code not recognized.

About this course

Do you spin designs all the time with MCUs, but every time you consider stepping up to an MPU, you’re met with a wall of complexity — high-speed DRAM interfaces, complicated operating systems, storing the program in external memory, a mysterious boot process, etc. In this hands-on session, you’ll discover that Microchip’s hybrid (crossover) MPUs provide a path beyond high-end MCUs to more processing power without as much complexity as you fear. Your Microchip MPU projects can be designed, programmed, and debugged with the tools and techniques you already know from your MCU designs. You’ll write code that works directly with the MPU hardware — the MPUs will not run Linux in this class. Through guided exploration and practical labs, you’ll break through the barriers, gaining the confidence to bring your next project to life with an MPU.

  • Objective 1:Explain the similarities and key differences between MCUs and Microchip’s hybrid (crossover) MPUs.
  • Objective 2:Describe the MPU boot process, power rail requirements, and storage memory options for programs.
  • Objective 3:Set up a development environment for a Microchip MPU where you write, load, and debug bare metal code on an MPU evaluation board.
  •  
Prerequisites:

Existing knowledge of how to design with MCUs including basic knowledge of schematic / board layout requirements, processor architecture, and firmware development.

Curriculum59 min

  • Class Overview
  • Syllabus & Downloads
  • Introduction 3 min
  • Similarities and Differences between an MCU and MPU & Hybrid MCU 18 min
  • Boot Process 6 min
  • LAB1: Creating a Project 1 min
  • MPU Debug Concepts 10 min
  • LAB2: Familiar Project Development 1 min
  • LAB3: Program and Boot from NAND 9 min
  • LAB4: Modify and Build at91bootstrap 5 min
  • Graphics Applications on Microchip's MPUs 4 min
  • Summary 2 min
  • Complete Recording
  • 26042 MCU2 (59 min)
  • Feedback and Discussion
  • Get in contact with the presentation team
  • We need your feedback

About this course

Do you spin designs all the time with MCUs, but every time you consider stepping up to an MPU, you’re met with a wall of complexity — high-speed DRAM interfaces, complicated operating systems, storing the program in external memory, a mysterious boot process, etc. In this hands-on session, you’ll discover that Microchip’s hybrid (crossover) MPUs provide a path beyond high-end MCUs to more processing power without as much complexity as you fear. Your Microchip MPU projects can be designed, programmed, and debugged with the tools and techniques you already know from your MCU designs. You’ll write code that works directly with the MPU hardware — the MPUs will not run Linux in this class. Through guided exploration and practical labs, you’ll break through the barriers, gaining the confidence to bring your next project to life with an MPU.

  • Objective 1:Explain the similarities and key differences between MCUs and Microchip’s hybrid (crossover) MPUs.
  • Objective 2:Describe the MPU boot process, power rail requirements, and storage memory options for programs.
  • Objective 3:Set up a development environment for a Microchip MPU where you write, load, and debug bare metal code on an MPU evaluation board.
  •  
Prerequisites:

Existing knowledge of how to design with MCUs including basic knowledge of schematic / board layout requirements, processor architecture, and firmware development.

Curriculum59 min

  • Class Overview
  • Syllabus & Downloads
  • Introduction 3 min
  • Similarities and Differences between an MCU and MPU & Hybrid MCU 18 min
  • Boot Process 6 min
  • LAB1: Creating a Project 1 min
  • MPU Debug Concepts 10 min
  • LAB2: Familiar Project Development 1 min
  • LAB3: Program and Boot from NAND 9 min
  • LAB4: Modify and Build at91bootstrap 5 min
  • Graphics Applications on Microchip's MPUs 4 min
  • Summary 2 min
  • Complete Recording
  • 26042 MCU2 (59 min)
  • Feedback and Discussion
  • Get in contact with the presentation team
  • We need your feedback