- Class Overview
-
Syllabus & Downloads
-
Introduction 3 min
-
LAB1: Introductory Application 18 min
-
LAB2: Adding CIPs and Sub-Module Creation 16 min
-
LAB3: Verilog Sub-Module and Software Input 15 min
-
Advanced Applications 14 min
-
Optional Lab: Manchester Encoder and Decoder 8 min
- Complete Recording
-
26046 MCU6 (65 min)
- Feedback and Discussion
-
Get in contact with the presentation team
-
We need your feedback
26046 MCU6 - Configurable Logic Block Part 2 - Advanced Applications and Practical Labs (August 2026)
Configurable Logic Block Part 2 - Advanced Applications and Practical Labs
Advance your skills with the Configurable Logic Block (CLB) through hands-on labs that cover a variety of applications. In this class, you will use the CLB's logic circuits to create a custom microcontroller peripheral. You will gain proficiency in using schematic tools, library elements, and hierarchical design through practical exercises. Additionally, in one of the labs you will use Verilog code provided to you to configure the CLB (prior experience with Verilog is not necessary for this class). The class will show examples of advanced applications that can be created with the CLB to help you explore ideas of what you could accomplish with the CLB in your next design.
-
Objective 1:Participants will develop proficiency in using the CLB Synthesizer tool by creating schematic in the schematic editor, creating library elements, and building hierarchical designs in the hands-on labs.
-
Objective 2:Participants will create a custom microcontroller peripheral using the CLB.
-
Objective 3:Participants will explore advanced application examples to help them understand what can be accomplished with the CLB.
Prerequisites:
Basic knowledge of combinatorial and sequential logic is beneficial. It is recommended that attendees have experience with the CLB module but is not required to attend this class. Prior experience with MPLAB Extensions for VSCode is beneficial.