- Class Overview
-
Syllabus & Downloads
-
Introduction - Model-Based Design 9 min
-
LAB1: Blink an LED 17 min
-
LAB2: Data Visualization using External Mode 8 min
-
Motor Control - Essential Permanent Magnet Synchronous Motor 5 min
-
LAB3: Open-Loop Sinusoidal PMSM Drive - Part 1 13 min
-
LAB3: Open-Loop Sinusoidal PMSM Drive - Part 2 13 min
-
LAB4: Sensorless FOC 4 min
-
Data Visualization Tools Comparison 2 min
-
Bonus - Advanced Applications 12 min
- Complete Recording
-
26061 MTR6 (83 min)
- Feedback and Discussion
-
We need your feedback
26061 MTR6 - Developing Motor Control Applications using MATLAB/ Simulink (August 2026)
Developing Motor Control Applications using MATLAB/ Simulink
When designing complex motor control applications, model-based design is a preferred approach. MATLAB/ Simulink from Mathworks is extremely popular in industry and integrates very well with Microchip's dsPIC DSCs, PIC32 and SAM devices. This class will start with introduction to the peripheral blocks of dsPIC DSCs, create simple models using such blocks, generate code, program and run the code on dsPIC DSC, entirely from Simulink. Subsequently, the class will move to model-based development of motor control application, implement current/ speed control loop and run motor with field-oriented control. This class will include a live demonstration of the entire development process. After attending this class, you will learn how to reduce your development time and simplify your next motor project with model-based design.
-
Objective 1:Understand model-based development using Microchip Device Blocks in MATLAB/Simulink.
-
Objective 2:Learn to build a model-based project for Microchip controllers using MATLAB/Simulink Blocks.
-
Objective 3:Apply the Field-Oriented Control (FOC) technique for motor control, utilizing MATLAB/Simulink’s code generation capabilities for deployment on dsPIC DSCs.
-
Prerequisites:
None