- Class Overview
-
Syllabus & Downloads
-
Introduction
- Complete Recording
-
not available yet (x min)
- Feedback and Discussion
-
We need your feedback
26089 LPW1 - Bluetooth in a Blink: Rapid Wireless Integration with RNBD Bluetooth Low Energy Modules (August 2026)
Bluetooth in a Blink: Rapid Wireless Integration with RNBD Bluetooth Low Energy Modules
This hands-on workshop introduces students to Bluetooth Low Energy fundamentals and demonstrates how to rapidly integrate wireless connectivity using the RNBD350 Bluetooth Low Energy module and simple ASCII commands. Designed for embedded developers of all skill levels, the class focuses on practical, real-world techniques for adding Bluetooth Low Energy to existing products with minimal hardware and firmware effort. With the RNBD350 module, Bluetooth Low Energy integration becomes simple, fast, and accessible, empowering developers to bring wireless capability to their products in hours instead of weeks.
-
Objective 1:While Bluetooth Low Energy advertisements support connectable, non-connectable and extended modes, we will start by using one-way, non-connectable broadcast packets in this example. We will also discuss practical use cases where this behavior is ideal.
-
Objective 2:Learn how scanning and connecting to a Bluetooth Low Energy peripheral allows full bidirectional data transfer with an application. Demonstrate a direct connection using an RNBD350 Central device and an RNBD350 Peripheral device.
-
Objective 3:Show how easy it is to integrate the RNBD350 with a microcontroller to create interactive applications. A joystick Click board and a switch Click board connected to a microcontroller will control a Python-based game on the students’ laptops.
- Prerequisites:
None