-
Class Syllabus
- Overview
-
Why to take this course 1 min
-
Birds Eye View 1 min
-
Licensing Model 1 min
- Get Started
-
Installation 3 min
-
High Level Overview
- Blinky Demo (MCC)
-
Open Project 2 min
-
Model Details 10 min
-
Communicator 2 min
-
Hardware 1 min
-
Modify Model 5 min
-
Code Architecture 4 min
-
Project Documentation 1 min
- Blinky Demo (Harmony 3)
-
Board Setup 1 min
-
Open Project 4 min
-
Model Details 1 min
- Create a new Project using MCC
-
Create a new Project using MCC 2 min
-
Connect Model with Peripherals 2 min
-
Develop the model 4 min
-
Debugging 6 min
- Create a new Project using Harmony 3
-
Create Project 3 min
-
Connect with Peripherals 2 min
-
Develop the Model 7 min
-
Verify Simulation 2 min
- Your Feedback
-
We need your feedback
Motor Control Rapid Prototyping
Model-Based Development With Commercial and Open Source tools for16 and 32-bit MCUs
In this class you will learn about model-based design using the open source toolchain Scilab/XCOS/X2C and the commercial MATLAB/Simulink toolchain. In the first part you will do hands-on demos using Scilab/XCOS/X2C. The first demo is a basic Blinky demo to understand the toolchain and the workflow, continued from a sensored BLDC demo that allows you to identify the speed transfer function of a motor to do closed loop simulation and tuning of a speed PI controller. The third demo will demonstrate the full capabilities of the tool showing a closed loop sensorless FOC demo including closed loop simulation. In the second part of the class MATLAB/Simulink will be used to demonstrate the capabilities of this commercial toolchain in combination with Microchip microcontrollers.